Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Phenolic Plastic
Finish
Molded in brass insert
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Tapered Knobs (Phenolic)

Hand Knobs

Inch
QUANTITY PART NO. A
DIA
B C
DIA
D
THREAD
E
CL-00-PH-PACKOF2 3/4 7/8 3/8 #10-32 5/16
CL-05-PH-PACKOF2 1 1-1/4 1/2 5/16-18 7/16
Metric
QUANTITY PART NO. A
DIA
(mm)
B
(mm)
C
DIA
(mm)
D
THREAD
THREAD
PITCH
(mm)
E
(mm)
CLM-08-PH-PACKOF2 25.5 32 12.5 M8 M8 10