Pricing & Availability

HOIST RING


Status Legend:
  • !

Part Specifications

Part NumberLOAD
RATING
(lbs)
A
DIA
BCD
THREAD x
MIN LENGTH
EFGH
DIA
RINSTALLATION
TORQUE
(ft-lbs)
SCREW
EXTENSION
BELOW
BASE
CL-50-HR50002-5/8---1-1/21/2-13 x 1.50
(or M12 x 40mm)
1-1/833-7/81/23/420-25.90

Three Dimensional (3D) View


Downloadable CAD Files

CAD
MODELS