Product Catalog
Catalog Tools
Measurement
Metric Inch
Stud Diameter
1/2-13 3/4-10 3/8-16 5/8-11 5/16-18 7/8-9 M8 M10 M12 M16 1-8 1"-8 M20 M24
Material
Steel
Load Capacity
400 450 800 1000 1050 1900 2200 2500 3000 4000 4200 5000 7000 8000 10000
Finish
Black Oxide
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Side-Pull Hoist Rings

Hoist Rings

Carr Lane Side-Pull Hoist Rings are ideal for side mounting. These heavy duty hoist rings allow flipping and turning loads without unhooking, by using a spreader bar. The Lifting ring on Carr Lane Side Pull Hoist Rings can swivel 360°, as well as pivot 180°, to allow lifting from any direction. Standard Carr Lane Side Pull Hoist Rings are available with inch threads in load capacities up to 2500 lbs. or metric threads in load capacities up to 3500 lbs. The Heavy-Duty Hoist Rings in this catalog section are available with inch threads in load capacities up to 10,000 lbs. or metric threads up to 9200 lbs. These American-made Side Pull Hoist Rings feature an industry-leading safety factor of 5:1 and meet OSHA standards and military specifications. Complies with ASME B30.26, CEN/TC 168 Reference EN 1677-1: 2000 Part 1 and 2006/42/EC. Browse Carr Lane’s line of Side Pull Hoist Rings below. 

Related Products for