Product Catalog
Catalog Tools
Measurement
Metric Inch
Stud Diameter
1/2-13 3/4-10 3/8-16 5/8-11 5/16-18 7/8-9 M8 M10 M12 M16 1-8 M20 M24
Material
Steel
Load Capacity
400 450 800 1000 1050 1900 2200 2500 3000 4000 4200 5000 7000 8000 10000
Finish
Black Oxide
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Heavy-Duty® Side-Pull Hoist Rings (Triangular Ring)

Hoist Rings

Inch
QUANTITY PART NO. LOAD
RATING
(lbs)
A
THREAD
B C D E ±.12 F G H K
DIA
L M1 M2 N O P INSTALLATION
TORQUE
(ft-lbs)
CL-36305-SPHR 800 5/16-18 .87 1.33 .50 .48 4.76 .75 3.88 2.19 .23 2.94 3.17 1.25 5.12 4.25 7
CL-36310-SPHR 1000 3/8-16 .87 1.40 .50 .48 4.76 .75 3.88 2.19 .23 2.88 3.17 1.25 5.12 4.25 12
CL-36315-SPHR 2500 1/2-13 .87 1.52 .50 .98 4.76 .75 3.88 2.19 .23 2.75 3.17 1.25 5.12 4.25 28
CL-36320-SPHR 4000 5/8-11 .87 1.65 .50 .98 4.76 .75 3.88 2.19 .23 2.63 3.17 1.25 5.12 4.25 60
CL-36325-SPHR 5000 3/4-10 .87 1.77 .50 1.23 4.76 .75 3.88 2.19 .23 2.50 3.17 1.25 5.12 4.25 100
CL-36330-SPHR 7000 3/4-10 1.25 2.22 .75 1.28 6.36 .88 5.25 3.13 .31 3.38 3.97 1.63 6.88 5.63 100
CL-36335-SPHR 8000 7/8-9 1.25 2.35 .75 1.28 6.36 .88 5.25 3.13 .31 3.26 3.97 1.63 6.88 5.63 160
CL-36340-SPHR 10000 1-8 1.25 2.47 .75 1.53 6.36 .88 5.25 3.13 .31 3.13 3.97 1.63 6.88 5.63 230
Metric
QUANTITY PART NO. LOAD
RATING
(kg)
A
THREAD
THREAD
PITCH
(mm)
B
(mm)
C
(mm)
D
(mm)
E +/-3.0
(mm)
F
(mm)
G
(mm)
H
(mm)
K
DIA
(mm)
L
(mm)
M1
(mm)
M2
(mm)
N
(mm)
O
(mm)
P
(mm)
INSTALLATION
TORQUE
(Nm)
CLM-36805-SPHR 400 M8 1.25 22 34 13 14 121 19 98 56 6 74 81 32 130 108 9.5
CLM-36810-SPHR 450 M10 1.5 22 36 13 24 121 19 98 56 6 72 81 32 130 108 16
CLM-36815-SPHR 1050 M12 1.75 22 38 13 39 121 19 98 56 6 70 81 32 130 108 37
CLM-36820-SPHR 1900 M16 2.0 22 42 13 39 121 19 98 56 6 66 81 32 130 108 80
CLM-36825-SPHR 2200 M20 2.5 22 46 13 39 121 19 98 56 6 62 81 32 130 108 135
CLM-36830-SPHR 3000 M20 2.5 32 57 19 38 161 22 133 79 8 85 101 41 175 143 135
CLM-36835-SPHR 4200 M24 3.0 32 61 19 43 161 22 133 79 8 81 101 41 175 143 311