Pricing & Availability

HEAVY-DUTY SWIVEL HOIST RING


Status Legend:
  • !

Part Specifications

Part NumberLOAD
RATING
(kg)
A
THREAD
THREAD
PITCH
(mm)
B
(mm)
C
(mm)
D
(mm)
E
DIA
(mm)
F
(mm)
G
(mm)
K
(mm)
L
(mm)
N
DIA
(mm)
P
(mm)
INSTALLATION
TORQUE
(Nm)
CLM-34107-SHR4500M303.5485218725.535.5129.58216871.54.6310

Three Dimensional (3D) View


Downloadable CAD Files

CAD
MODELS