Pricing & Availability

SWIVEL HOIST RING


Status Legend:
  • !

Part Specifications

Part NumberLOAD
RATING
(kg)
A
THREAD
THREAD
PITCH
(mm)
B
(mm)
C
(mm)
D
(mm)
E
DIA
(mm)
F
(mm)
G
(mm)
H
(mm)
J
(mm)
K
(mm)
L
(mm)
N
DIA
(mm)
P
(mm)
INSTALLATION
TORQUE
(Nm)
CLM-29860-SHR-S11000M6461021044285776267166296168368146281400

Three Dimensional (3D) View


Downloadable CAD Files

CAD
MODELS