Product Catalog
Catalog Tools
Measurement
Inch
Material
Stainless Steel Thermoplastic
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Adjustable Locking Hubs

Jig & Fixture

Adjustable Locking Hubs are rotary bearings that provide positive locking at any 10° increment. Once locked, the hub becomes an absolutely rigid joint, able to withstand considerable torque. Applications for adjustable locking hubs include adjustable fixtures, rotating fixtures, trunnion mounting, adjustable handles, foldable handles, adjustable part trays, adjustable shelves, adjustable racks, adjustable and/or fold-away work surfaces, positive positioning of lighting or nozzles, and collapsible structures. Carr Lane adjustable locking hubs are available with either a round or square end, in stainless steel or thermoplastic with inline and offset versions available. Browse all Carr Lane adjustable locking hubs below.