Pricing & Availability

CAM EDGE CLAMP


Status Legend:
  • !

Part Specifications

Part NumberACLAMPING
DIRECTION
BCDEFGHK
MIN
K
MAX
LMNPMAXIMUM
HORIZONTAL
CLAMPING
FORCE
(lbs)
MAXIMUM
VERTICAL
CLAMPING
FORCE
(lbs)
CL-MF40-56121/2-13CCW7/321-9/165-3/42-1/25/81-1/261-5/161-1/21-7/812-15/1621500100

Three Dimensional (3D) View


Downloadable CAD Files

CAD
MODELS