Pricing & Availability

CAM EDGE CLAMP


Status Legend:
  • !

Part Specifications

Part NumberACLAMPING
DIRECTION
BCDEFGHK
MIN
K
MAX
LMNPMAXIMUM
HORIZONTAL
CLAMPING
FORCE
(lbs)
MAXIMUM
VERTICAL
CLAMPING
FORCE
(lbs)
CL-MF25-56115/16-18Clockwise5/321-1/83-15/161-5/87/1615/163-1/27/811-1/43/42175050

Three Dimensional (3D) View


Downloadable CAD Files

CAD
MODELS