Pricing & Availability

SWIVEL-HEEL CLAMP STRAP ASSEMBLY


Status Legend:
  • !

Part Specifications

Part NumberTHREAD
SIZE
THREAD
PITCH
(mm)
A
(mm)
B
(mm)
C
(mm)
E
(mm)
CLAMP
STRAP
CLAMP
REST
CLAMP
SPRING
FLAT
WASHER
CLAMPING
STUD
JAM
NUT
HAND
KNOB
SPHERICAL
WASHER
CLM-4-SWHA-4M101.5101.528.512.543.5CL-129-CSCLM-2-CRCL- 7-SPGCL-1-FWCLM-10x80-STUDCLM-10-JNCLM-3-HK-4CL-2-SW

Three Dimensional (3D) View


Downloadable CAD Files

CAD
MODELS