Three Dimensional (3D) View
View Large Image

CL-8-HRPM-L  •  Hand-Retractable Plungers – Knob Handle with Mounting Plate (Locking Type)

Spring-Loaded Devices

Pricing & Availability

HAND-RETRACTABLE PLUNGER


Status Legend:
  • !

Part Specifications

Part NumberA
DIA
NOMINAL
A
DIA
ACTUAL
B
DIA
NOMINAL
B
DIA
ACTUAL
C
STANDARD
EXTENSION
DE
DIA
F
DIA
GHJKLINITIAL
END
FORCE
(lbs)
FINAL
END
FORCE
(lbs)
CL-8-HRPM-L10mm.393 / .3906mm.2354 / .2346.24.10#8 or M4.98.181.57.711.1811.121.94.9

Three Dimensional (3D) View


Downloadable CAD Files

CAD
MODELS