Three Dimensional (3D) View
View Large Image

CL-10-HRPM-NE  •  Hand-Retractable Plungers – Knob Handle with Mounting Plate (Non-Locking Type)

Spring-Loaded Devices

Pricing & Availability

HAND-RETRACTABLE PLUNGER


Status Legend:
  • !

Part Specifications

Part NumberA
DIA
NOMINAL
A
DIA
ACTUAL
B
DIA
NOMINAL
B
DIA
ACTUAL
C
LONG
EXTENSION
DE
DIA
F
DIA
GHJKLINITIAL
END
FORCE
(lbs)
FINAL
END
FORCE
(lbs)
CL-10-HRPM-NE12mm.472 / .4688mm.3142 / .3134.71 (.31 stroke).10#10 or M51.22.221.81.791.3391.323.56.3

Three Dimensional (3D) View


Downloadable CAD Files

CAD
MODELS