Three Dimensional (3D) View
View Large Image

CLM-101-SPN-2  •  Short Spring Plungers – Steel with Delrin® Nose

Spring-Loaded Devices

Pricing & Availability

This part number seems to be incorrect. Please double-check the part number you entered, update accordingly and then click “Add to Pricing & Availability” to continue. If the part number you entered appears to be correct, yet you are still seeing an "Invalid status", please call Carr Lane Manufacturing Customer Service at 314-647-6200 for further assistance.
!


Status Legend:
  • !

Part Specifications

Part NumberA
THREAD
THREAD
PITCH
(mm)
INITIAL
END
FORCE
(N)
FINAL
END
FORCE
(N)
B
(mm)
C
±.3
(mm)
D
DIA
(mm)
CLM-101-SPN-2M101.52082162.84.72

Three Dimensional (3D) View


Downloadable CAD Files

CAD
MODELS