Product Catalog
Catalog Tools
Material
Steel
Finish
Zinc Plated
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Through-Hole Leveling Jacks (Tall)

Work Supports & Rest Buttons

QUANTITY PART NO. CENTER
BOLT
SIZE
HEIGHT
ADJUSTMENT
RANGE
A
DIA
B
DIA
D
MIN
D
MAX
E F
THREAD
MAXIMUM
STATIC LOAD
AFTER
STANDARD
BOLT PRELOAD
(lbs)
CL-310-TLJT 3/8" or M10 .79 1.26 .43 1.38 2.17 .24 M20x1 5200
CL-412-TLJT 1/2" or M12 .98 1.77 .53 1.65 2.63 .28 M30x1.5 12000
CL-516-TLJT 5/8" or M16 1.26 2.28 .69 2.13 3.39 .35 M40x1.5 20000

Products Related to