Product Catalog
Catalog Tools
Measurement
Metric
Length
8 10 12 16 20 24 30
Material
Steel
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Key Inserts – Solid, Steel (Metric)

Threaded Inserts

Key Insert
QUANTITY PART NO. EXTERNAL
THREAD
EXTERNAL
THREAD
PITCH
(mm)
L
LENGTH
(mm)
K
MINIMUM
(mm)
SHEAR
ENGAGEMENT
AREA
(sq mm)
CLM-8125-KSSM M8 1.25 8 5.5 99
CLM-10125-KSSM M10x1.25 1.25 10 7.5 135
CLM-12125-KSSM M12x1.25 1.25 12 9 214
CLM-1615-KSSM M16x1.5 1.5 16 13.5 470
CLM-2015-KSSM M20x1.5 1.5 20 17.5 757
CLM-2415-KSSM M24x1.5 1.5 24 20.5 1130
CLM-302-KSSM M30x2 2 30 26 1800

Products Related to