Rotary Air Valve Couplings (Single Acting)
Three Dimensional (3D) View
View Large Image

CLR-9296-601-V  •  Rotary Air Valve Couplings (Single Acting)

Toggle Clamps

Pricing & Availability

This part number seems to be incorrect. Please double-check the part number you entered, update accordingly and then click “Add to Pricing & Availability” to continue. If the part number you entered appears to be correct, yet you are still seeing an "Invalid status", please call Carr Lane Manufacturing Customer Service at 314-647-6200 for further assistance.
!


Status Legend:
  • !

Part Specifications

Part NumberVERSION
CLR-9296-601-V2, 3, 6 station

Oops! We can’t seem to find this drawing in our database. Please email [email protected] with the item number and file type you require.