Product Videos

#

Chief Operating Officer Colin Frost talks about the benefits of one of Carr Lane Mfg.'s newest products, LIFE-EX™ PVD coated round and diamond pins, at this year's WESTEC trade show. Read More


YouTube Logo

See these videos and more posted on Carr Lane Manufacturing's YouTube page!


RECENTLY POSTED:

NC Vise and Carr Lock® System from Carr Lane Manufacturing
Roemheld NC Vise and Carr Lane's Carr Lock System work together to deliver lightening fast fixturing on CNC machines. Watch this dramatic video showing the two in action together.
PRODUCT INFO

Carr Lock® System: A Must See!
The Carr Lock® System from Carr Lane Manufacturing Co. allows accurate locating and clamping at the same time, with the twist of a hex wrench, or just your hand, for mounting quick-changing tooling on a subplate.
PRODUCT INFO

Locking Trunnions: See Them In Action!
Trunnions from Carr Lane Mfg. Co. are rugged, precision bearing mounts for revolving fixtures. Ideal for assembly and welding fixtures, and any other applications where the part must be accessible from all sides. Usually used in pairs, one locking Trunnion and one revolving Trunnion, to distribute the load between them without bending forces. The locking version, shown here, has a friction-cone mechanism that stops the rotor at any angle by tightening the knob handle (loosen knob again to unlock). The revolving version has a free-rotating bearing at both ends of the rotor shaft, with no locking mechanism. Made in USA.
PRODUCT INFO

Modular Tiny Vise® Edge Clamps from Carr Lane Manufacturing
Carr Lane Manufacturing's Tiny Vise® M-series incorporates a modular jaw design for greater adjustability. This new modular system allows adjusting your workpiece engagement point by adding or removing spacers. This is useful when using the same fixture for machining a family of parts, or when workpiece size can vary somewhat between batches. Just like our original Tiny Vise®, these mini edge clamps grip the side of a workpiece to keep the top clear for machining. The patented design features a slotted countersink to provide strong, reliable clamping force with the easy turn of a hex wrench. These compact clamps are ideal for fixturing multiple parts, small or large. They look so simple, but work amazingly well! Patent number 5,624,106. Made in USA.
PRODUCT INFO

Tiny Vise®, Low Profile from Carr Lane Manufacturing
Low-profile Tiny Vise® clamps from Carr Lane Manufacturing are ideal for thin workpieces, and whenever downthrust action is not required. These mini edge clamps securely grip the side of a workpiece to keep the top clear for machining. Patented design features a slotted countersink to provide strong, reliable clamping force with the easy turn of a hex wrench. These compact clamps are ideal for fixturing multiple parts, small or large. Each clamp has both a serrated face (for maximum gripping) and a smooth face (to avoid marring finished parts). These clamps look so simple, but work amazingly well, with major advantages over earlier designs. Patent number 5,624,106. Made in USA.
PRODUCT INFO

Lifting Pins from Carr Lane Manufacturing
Lifting pins from Carr Lane Manufacturing are single-acting ball lock pins with a solid, one-piece body and four balls for high tension loads. The pins are positive locking until released by pushing the button, with a sturdy forged shackle for heavy lifting. Available in steel or stainless steel.
PRODUCT INFO

Toolless Cam Handle Hook Clamp from Carr Lane Manufacturing
This Toolless Long-arm Hook Clamp has a cam handle, and is available with either a plain or tapped arm. The tapped-arm version accepts a wide variety of contact bolts or spindles to increase clamping-height range (the tapped arm is also slightly longer). The tapped arm version is optionally available with a cam handle (shown here), to allow clamping without a separate wrench. Use with an adjustable contact bolt to utilize maximum cam travel. Mounts in a reamed hole or in a Hook-Clamp Mounting Block or Holder (order separately). Ideal in tight places where high clamping force is required. Available in three sizes. Made in USA.
PRODUCT INFO

Slotted Locator Bushings from Carr Lane Manufacturing
Slotted Locator Bushings from Carr Lane Manufacturing can be used with L Pins, T Pins, Shoulder Pins, or Carr Lock® Clamps to align two holes without binding. They are a precision bushing, with a tight tolerance in one direction and full relief in the perpendicular direction. Press fit, knurled, or template bushings are available, along with locating tools.
PRODUCT INFO

Self-Retaining Ball Plungers from Carr Lane Manufacturing
Watch a 3D CAD image of Self-Retaining Ball Plungers from Carr Lane Mfg. Co. Due to their self-retaining design, the press-fit ball plungers can be securely installed by hand in an ordinary drilled hole. The slotted end of the thermoplastic body expands to compensate for hole tolerances up to .008" oversize. A sturdy shoulder provides a fixed seating position and positively resists detent force. The installation hole can be counterbored to recess the shoulder.
PRODUCT INFO

Ball Lock Pins from Carr Lane Manufacturing
Ball lock pins from Carr Lane Manufacturing have a ground shank, and offer precision alignment. The pins are positive locking until released by pushing the button, which moves the center spindle forward to allow the locking balls to retract into a radial groove. Available in a wide variety of types and sizes, in steel or stainless steel. Made in USA.
PRODUCT INFO

ADDITIONAL VIDEOS:

CL5® Five-Axis Quick Change Workholding Solution
Get faster, more accurate set ups! CL5® Quick-Change Fixturing consists of three components: a subplate, a riser, and top tooling made up of a vise or a fixture plate. This allows flexible and easy clamping, and 5-side part access on CNC machining centers. 
PRODUCT INFO

Colin Frost at Carr Lane's 2012 IMTS Booth, Showing Carr Lock® System
Colin Frost, chief business development officer at Carr Lane Manufacturing Co., illustrates the company's new Carr Lock™ System, and how it enables fast fixturing and locating on CNC machining centers. The video was shot by GIE Media at the 2012 IMTS show in Chicago.
PRODUCT INFO

CL-100-LSPC Locking Push Pull Toggle Clamp
Check out Carr Lane Manufacturing's Push-Pull Toggle Clamp with optional safety lock. Similar clamps from Carr Lane Manufacturing range from 100 pounds to 16,000 pounds holding capacity. Small yet extremely powerful plunger clamp with a forged steel base. Requires very little mounting space due to its narrow base and compact low profile. Locks in extended or retracted position. 5/8" plunger travel. Shown with optional safety lock. Made in the USA.
PRODUCT INFO

Carr Lock® Clamp In Action, Part Of Carr Lock® System
The Carr Lock™ System consists of a clamp, a liner bushing and a receiver bushing. 
PRODUCT INFO

Carr Lane Manufacturing Carr Lock® Sub Plate with Back Mount Bushings
The Carr Lock™ Mounting System consists of a clamp, a liner bushing and a receiver bushing.
PRODUCT INFO

Carr Lane Manufacturing Carr Lock® Top Plate
The Carr Lock™ Mounting System consists of a clamp, a liner bushing and a receiver bushing. 
PRODUCT INFO

Carr Lane Manufacturing One-Touch Clamp
One-Touch Manual Swing Clamps rotate 70º clockwise into position, then clamp straight down in one continuous motion.

2015 Great Race Sponsor

Carr Lane Manufacturing is proud to be a Checkered Flag Sponsor of the 2015 Great Race. 

The Hemmings Motor News Great Race presented by Hagerty is the world’s premier time, speed, endurance rally for vintage cars. It’s an annual event that started in 1983, and currently offers more than $150,000 in prize money for the winners. Vehicles as old as 1915 and as new as 1972 are entered in the race, with more than 125 entries total. The route changes each year, and the 2015 race course is based on the historic Route 66 highway. 

Carr Lane Manufacturing will be featured at every stop along the way and we’re hoping our many distributors in those cities will come out and enjoy the race and help promote Carr Lane Manufacturing.

For more information about the Great Race, visit their official website

Download Latest Newsletter  


Want to Receive The Courier By Email?

Sign Up Now


Enjoy These Past Issues of The Courier:

March/April 2017

January/February 2017

November/December 2016

Carr Lane Courier En Español:

Marzo / Abril de 2017

Enero / Febrero de 2017

Noviembre / Diciembre de 2016

Product Flyers

Click on any flier below to learn more about each product line.

     
 CL5 Modular Fixturing One-Touch Swing Clamps
     
 Carr Lock System

Gooseneck Clamp
Straps
 Tiny Vise Edge Clamps

 

View Our Current Ads

      

 
                                  Click on an image above to enlarge ad.

Anuncios Recientes

Haga clic en cualquier anuncio para agrandar

Vintage Carr Lane Ads

Carr Lane Manufacturing's advertising has always tried to be clever and relevant at the same time. Over the years, a variety of ads have appeared in a variety if catalogs and trade magazines. Enjoy a few of our favorites from the early days!

1961 St. Louis Arch

Don't Gamble

Horse & Buggy

Working Man

1968 Whodini

2004 We're Online!