Product Catalog
Catalog Tools
Measurement
Inch
Material
Steel
Finish
Black Oxide
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Tiny Vise® Edge Clamps

Edge Clamps

Standard Setup for Downthrust Force (Inch)
QUANTITY PART NO. A
THREAD
B C D E
MIN
E
MID
RANGE
E
MAX
F
DIA
G H J K MAX
TRAVEL
RECOM-
MENDED
TORQUE
(ft-lbs)
APPROX
HORIZONTAL
CLAMPING
FORCE AT
RECOM-
MENDED
TORQUE
(lbs)
CL-2-TV #8-32 .250 .319 .382 .175 .205 .235 .335 5/8 3/32 9/16 .470 .060 .2 60
CL-3-TV #10-32 .312 .390 .459 .208 .242 .274 .390 3/4 1/8 5/8 .550 .066 .25 75
CL-4-TV 1/4-20 .375 .467 .552 .280 .320 .360 .510 7/8 5/32 7/8 .720 .080 .50 130
CL-5-TV 5/16-18 .438 .550 .652 .338 .386 .434 .640 1 3/16 1 .870 .096 1.2 240
CL-6-TV 3/8-16 .500 .627 .746 .390 .445 .500 .742 1-1/8 7/32 1-1/8 1.000 .110 2.3 370
CL-8-TV 1/2-13 .562 .702 .833 .474 .534 .594 .897 1-3/8 5/16 1-1/4 1.187 .120 6.6 800
CL-10-TV 5/8-11 .750 .901 1.039 .620 .685 .750 1.148 1-5/8 3/8 1-5/8 1.500 .130 12 1200
CL-12-TV 3/4-10 .875 1.059 1.234 .740 .820 .900 1.394 2 1/2 2 1.800 .160 23 1800
CL-16-TV 1"-8 1.125 1.355 1.573 .988 1.088 1.188 1.890 2-1/2 5/8 2-1/2 2.375 .200 42 2500
Standard Setup for Horizontal Force (Inch)
QUANTITY PART NO. A
THREAD
B C D E
MIN
E
MID
RANGE
E
MAX
F
DIA
G H J K MAX
TRAVEL
RECOM-
MENDED
TORQUE
(ft-lbs)
APPROX
HORIZONTAL
CLAMPING
FORCE AT
RECOM-
MENDED
TORQUE
(lbs)
CL-2-TV #8-32 .250 .250 .313 .175 .205 .235 .335 5/8 3/32 9/16 .470 .060 .4 60
CL-3-TV #10-32 .312 .312 .381 .208 .242 .274 .390 3/4 1/8 5/8 .550 .066 .5 75
CL-4-TV 1/4-20 .375 .375 .460 .280 .320 .360 .510 7/8 5/32 7/8 .720 .080 1.0 130
CL-5-TV 5/16-18 .438 .438 .540 .338 .386 .434 .640 1 3/16 1 .870 .096 2.4 240
CL-6-TV 3/8-16 .500 .500 .619 .390 .445 .500 .742 1-1/8 7/32 1-1/8 1.000 .110 4.6 370
CL-8-TV 1/2-13 .562 .652 .693 .474 .534 .594 .897 1-3/8 5/16 1-1/4 1.187 .120 13 800
CL-10-TV 5/8-11 .750 .750 .888 .620 .685 .750 1.148 1-5/8 3/8 1-5/8 1.500 .130 24 1200
CL-12-TV 3/4-10 .875 .875 1.050 .740 .820 .900 1.394 2 1/2 2 1.800 .160 46 1800
CL-16-TV 1"-8 1.125 1.125 1.343 .988 1.088 1.188 1.890 2-1/2 5/8 2-1/2 2.375 .200 84 2500