Heavy-Duty Ball Lock Pins (L Handle)
Three Dimensional (3D) View
View Large Image

CLM-10-BLHL  •  Heavy-Duty Ball Lock Pins (L Handle)

Ball Lock Pins & Quick-Release Pins

Pricing & Availability

This part number seems to be incorrect. Please double-check the part number you entered, update accordingly and then click “Add to Pricing & Availability” to continue. If the part number you entered appears to be correct, yet you are still seeing an "Invalid status", please call Carr Lane Manufacturing Customer Service at 314-647-6200 for further assistance.
!


Status Legend:
  • !

Part Specifications

Part NumberA
DIA
NOMINAL
(mm)
A
DIA
ACTUAL
(mm)
B
(mm)
C
(mm)
D
DIA
(mm)
E
(mm)
F
(mm)
G
DIA
(mm)
Q
(mm)
T
(mm)
U
(mm)
CLM-10-BLHL109.96 / 9.9211.918.897.541.121.51320.56418

Oops! We can’t seem to find this drawing in our database. Please email [email protected] with the item number and file type you require.