Pricing & Availability

This part number seems to be incorrect. Please double-check the part number you entered, update accordingly and then click “Add to Pricing & Availability” to continue. If the part number you entered appears to be correct, yet you are still seeing an "Invalid status", please call Carr Lane Manufacturing Customer Service at 314-647-6200 for further assistance.
!


Status Legend:
  • !

Part Specifications

Part NumberTHREAD
SIZE
THREAD
PITCH
(mm)
A
(mm)
B
(mm)
C
(mm)
CLAMP
STRAP
CLAMP
SPRING
FLAT
WASHER
CLAMPING
STUD
JAM
NUT
ACORN
NUT
SPHERICAL
WASHER
CLM-23-DEA-5M202.520344.525.5CL-39-CSCL-13-SPGCLM-10-FWCLM-20x125-STUDCLM-20-JNCLM-20-ANCLM-20-SW

Three Dimensional (3D) View


Downloadable CAD Files

CAD
MODELS