Three Dimensional (3D) View
View Large Image

CLM-8-FACA-HK  •  Forged Adjustable Clamps (Assembly with Hand Knob)

Clamp Straps & Clamping Kits

Pricing & Availability

FORGED ADJUSTABLE CLAMP ASSEMBLY


Status Legend:
  • !

Part Specifications

Part NumberSTUD
SIZE
THREAD
PITCH
(mm)
CLAMPING
RANGE
(mm)
B
(mm)
C
(mm)
D
(mm)
H
(mm)
J
(mm)
K
(mm)
L
MIN
(mm)
L
MAX
(mm)
M
MIN
(mm)
M
MAX
(mm)
FORGED
ADJUSTABLE
CLAMP
(INCLUDED)
FULLY
THREADED
STUD
(INCLUDED)
HAND
KNOB
(INCLUDED)
JAM
NUT
(INCLUDED)
CLM-8-FACA-HKM121.75O to 52102412967426435405462CL-8-FACCLM-12x110-FTSCLM-9-HK-9CLM-12-JN

Three Dimensional (3D) View


Downloadable CAD Files

CAD
MODELS