Three Dimensional (3D) View
View Large Image

CL-6-FAC  •  Forged Adjustable Clamps

Clamp Straps & Clamping Kits

Pricing & Availability

FORGED ADJUSTABLE CLAMP


Status Legend:
  • !

Part Specifications

Part NumberSTUD SIZERECOMMENDED
STUD LENGTH
CLAMPING
RANGE
A
DIA
BCDEFG
CL-6-FAC5/16-18
3/8-16
M8
or M10
3" or 80mmO to 1-3/47/163-1/41-1/47/811-1/81-7/8

Three Dimensional (3D) View


Downloadable CAD Files

CAD
MODELS