Vis d'Articulation

Eléments de Bridage

Steel (Inch)
QUANTITY PART NO. A
THREAD
D
DIA
NOMINAL
D
DIA
ACTUAL
B C E F
NOMINAL
F
ACTUAL
CL-25-EB 1/4-20 3/16 .188 2 3/4 1/2 1/4 .250
CL-26-EB 1/4-20 3/16 .188 3 1-1/4 1/2 1/4 .250
CL-31-EB 5/16-18 1/4 .250 3 1-1/2 5/8 5/16 .312
CL-32-EB 5/16-18 1/4 .250 4 2 5/8 5/16 .312
CL-38-EB 3/8-16 5/16 .312 3 1-1/2 3/4 3/8 .375
CL-40-EB 3/8-16 3/8 .375 3 1-1/2 3/4 3/8 .375
CL-37-EB 3/8-16 3/8 .375 3-3/4 2 3/4 3/8 .375
CL-39-EB 3/8-16 3/8 .375 5 2-1/2 3/4 3/8 .375
CL-50-EB 1/2-13 3/8 .375 3-3/4 1-1/2 1 1/2 .500
CL-51-EB 1/2-13 3/8 .375 5 2 1 1/2 .500
CL-62-EB 5/8-11 5/8 .625 4-1/2 2 1-1/4 5/8 .625
CL-63-EB 5/8-11 5/8 .625 6 2-1/2 1-1/4 5/8 .625
CL-75-EB 3/4-10 5/8 .625 6 2-1/2 1-1/2 3/4 .750
CL-76-EB 3/4-10 3/4 .750 6 2-1/2 1-1/2 3/4 .750
Stainless Steel (Inch)
QUANTITY PART NO. A
THREAD
D
DIA
NOMINAL
D
DIA
ACTUAL
B C E F
NOMINAL
F
ACTUAL
CL-25-EB-S 1/4-20 3/16 .188 2 3/4 1/2 1/4 .250
CL-26-EB-S 1/4-20 3/16 .188 3 1-1/4 1/2 1/4 .250
CL-31-EB-S 5/16-18 1/4 .250 3 1-1/2 5/8 5/16 .312
CL-40-EB-S 3/8-16 3/8 .375 3 1-1/2 3/4 3/8 .375
CL-39-EB-S 3/8-16 3/8 .375 5 2-1/2 3/4 3/8 .375
CL-50-EB-S 1/2-13 3/8 .375 3-3/4 1-1/2 1 1/2 .500
CL-51-EB-S 1/2-13 3/8 .375 5 2 1 1/2 .500
CL-62-EB-S 5/8-11 5/8 .625 4-1/2 2 1-1/4 5/8 .625
CL-63-EB-S 5/8-11 5/8 .625 6 2-1/2 1-1/4 5/8 .625
Steel (Metric)
QUANTITY PART NO. A
THREAD
THREAD
PITCH
(mm)
D
DIA
(mm)
B
(mm)
C
(mm)
E
(mm)
F
(mm)
CLM-25A-EB M6 1 6 50 20 12 6
CLM-26A-EB M6 1 6 75 30 12 6
CLM-31A-EB M8 1.25 8 75 40 16 8
CLM-32A-EB M8 1.25 8 100 50 16 8
CLM-40-EB M10 1.5 10 75 40 20 10
CLM-37-EB M10 1.5 10 100 50 20 10
CLM-50A-EB M12 1.75 12 100 40 24 12
CLM-51A-EB M12 1.75 12 125 50 24 12
CLM-62-EB M16 2 16 115 50 32 16
CLM-63-EB M16 2 16 150 65 32 16
CLM-76A-EB M20 2.5 20 150 65 40 20
Stainless Steel (Metric)
QUANTITY PART NO. A
THREAD
THREAD
PITCH
(mm)
D
DIA
(mm)
B
(mm)
C
(mm)
E
(mm)
F
(mm)
CLM-25A-EB-S M6 1 6 50 20 12 6
CLM-31A-EB-S M8 1.25 8 75 40 16 8
CLM-40-EB-S M10 1.5 10 75 40 20 10
CLM-37-EB-S M10 1.5 10 100 50 20 10
CLM-50A-EB-S M12 1.75 12 100 40 24 12
CLM-51A-EB-S M12 1.75 12 125 50 24 12
CLM-62-EB-S M16 2 16 115 50 32 16
CLM-63-EB-S M16 2 16 150 65 32 16