Product Catalog
Catalog Tools
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Forged T-Bolts

Clamping Hardware

Inch
QUANTITY PART NO A
SLOT WIDTH
B
THREAD
C D x E F
LENGTH
G
CL-6-DTSB-2.00 1/2" 3/8-16 .31 .87 x 0.87 1.97 1.38
CL-6-DTSB-2.50 1/2" 3/8-16 .31 .87 x 0.87 2.56 1.57
CL-8A-DTSB-4.00 1/2" 1/2-13 .31 .87 x 0.87 3.94 1.97
CL-8B-DTSB-3.15 5/8" 1/2-13 .35 .98 x 0.98 3.15 2.17
CL-10A-DTSB-4.00 5/8" 5/8-11 .35 .98 x 0.98 3.94 2.56
CL-10A-DTSB-6.30 5/8" 5/8-11 .35 .98 x 0.98 6.30 3.94
CL-10B-DTSB-2.50 3/4" 5/8-11 .39 1.10 x 1.10 2.56 1.77
CL-12A-DTSB-4.00 3/4" 3/4-10 .39 1.10 x 1.10 3.94 2.56
CL-12A-DTSB-6.25 3/4" 3/4-10 .39 1.10 x 1.10 6.30 3.94
CL-12B-DTSB-5.00 7/8" 3/4-10 .55 1.38 x 1.38 4.92 3.35
Metric
QUANTITY PART NO A
SLOT WIDTH
B
THREAD
C D x E F
LENGTH
G
CLM-12-DTSB-50 14 M12 8 22 x 22 50 35
CLM-12-DTSB-65 14 M12 8 22 x 22 65 40
CLM-12-DTSB-100 14 M12 8 22 x 22 100 50
CLM-16-DTSB-80 16 M16 9 25 x 25 80 55
CLM-16-DTSB-100 16 M16 9 25 x 25 100 65
CLM-18-DTSB-65 18 M16 10 28 x 28 65 45
CLM-18-DTSB-100 18 M16 10 28 x 28 100 65
CLM-18-DTSB-160 18 M16 10 28 x 28 160 100
CLM-22-DTSB-125 22 M20 14 35 x 35 125 85