Three Dimensional (3D) View
View Large Image

CL-150-QSCV  •  One-Touch Quick-Acting Swing Clamps (Vertical Cam Handle)

Swing Clamps

Pricing & Availability

ONE-TOUCH QUICK-ACTING SWING CLAMP


Status Legend:
  • !

Part Specifications

Part NumberMAXIMUM
CLAMPING
FORCE
(lbs)
MAXIMUM
ALLOWABLE
TORQUE
(ft-lbs)
SWING
STROKE
CLAMPING
STROKE
(MAX)
A
UNCLAMPED
POSITION
A
START OF
CLAMPING
RANGE
A
END OF
CLAMPING
RANGE
BCD
DIA
FGHJKLMNPQRST
THREAD
U
DIA
V
DIA
CL-150-QSCV3407.04.061.621.581.52.55.91.912.681.381.18.31.60.39.2092.48.751.77.311.00#10-24.2091.339

Three Dimensional (3D) View


Downloadable CAD Files

CAD
MODELS