Three Dimensional (3D) View
View Large Image

CLM-1-SWA-2  •  Swing Clamp Assemblies (Post Mounted, Ball Handle)

Swing Clamps

Pricing & Availability

SWING CLAMP ASSEMBLY


Status Legend:
  • !

Part Specifications

Part NumberD
THREAD
SIZE
THREAD
PITCH
(mm)
A
(mm)
B
(mm)
C
DIA
(mm)
E
(mm)
F
(mm)
G
(mm)
H
DIA
(mm)
J
(mm)
K
(mm)
L
(mm)
N
(mm)
Q
THREAD
S
(mm)
U
DIA
(mm)
V
DIA
(mm)
W
(mm)
X
(mm)
Y
(mm)
Z
(mm)
CLM-1-SWA-2M81.253820.51422196112.57541020.55/16-18417.52419191.524

Three Dimensional (3D) View


Downloadable CAD Files

CAD
MODELS