Pricing & Availability

This part number seems to be incorrect. Please double-check the part number you entered, update accordingly and then click “Add to Pricing & Availability” to continue. If the part number you entered appears to be correct, yet you are still seeing an "Invalid status", please call Carr Lane Manufacturing Customer Service at 314-647-6200 for further assistance.
!


Status Legend:
  • !

Part Specifications

Part NumberA
DIA
B
DIA
CDF
DIA
GHLL.H.
THREAD
MATCHING
ADAPTOR TIP
HLL-165261.5002
1.5008
1.9990
1.9985
27/321-1/22-7/161.7182-1/81-3/42"-16A-24815

Three Dimensional (3D) View


Downloadable CAD Files

CAD
MODELS