Chip-Breaker Bushings – Metric (CHM)
Three Dimensional (3D) View
View Large Image

CHM-8-10-4.00  •  Chip-Breaker Bushings – Metric (CHM)

Drill Bushings

Pricing & Availability

This part number seems to be incorrect. Please double-check the part number you entered, update accordingly and then click “Add to Pricing & Availability” to continue. If the part number you entered appears to be correct, yet you are still seeing an "Invalid status", please call Carr Lane Manufacturing Customer Service at 314-647-6200 for further assistance.
!


Status Legend:
  • !

Part Specifications

Part NumberID (mm)OD (mm)LENGTH (mm)F DIA (mm)G (mm)H (mm)J (mm)LR (mm)LOCKSCREW
CHM-8-10-4.004.0081015634.565°11.5LSM-1 or LSM-2

Oops! We can’t seem to find this drawing in our database. Please email [email protected] with the item number and file type you require.