Product Catalog
Catalog Tools
Measurement
Inch
Material
Steel
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Head Liner Bushings (HL)

Drill Bushings

Standard Sizes
QUANTITY PART NO. ID OD LENGTH F
DIA
G
HL-32-5 5/16 1/2 5/16 5/8 3/32
HL-32-6 5/16 1/2 3/8 5/8 3/32
HL-32-8 5/16 1/2 1/2 5/8 3/32
HL-32-12 5/16 1/2 3/4 5/8 3/32
HL-32-16 5/16 1/2 1 5/8 3/32
HL-32-22 5/16 1/2 1-3/8 5/8 3/32
HL-48-5 1/2 3/4 5/16 7/8 3/32
HL-48-6 1/2 3/4 3/8 7/8 3/32
HL-48-8 1/2 3/4 1/2 7/8 3/32
HL-48-12 1/2 3/4 3/4 7/8 3/32
HL-48-16 1/2 3/4 1 7/8 3/32
HL-48-22 1/2 3/4 1-3/8 7/8 3/32
HL-48-24 1/2 3/4 1-1/2 7/8 3/32
HL-48-28 1/2 3/4 1-3/4 7/8 3/32
HL-48-34 1/2 3/4 2-1/8 7/8 3/32
HL-64-8 3/4 1 1/2 1-1/8 1/8
HL-64-12 3/4 1 3/4 1-1/8 1/8
HL-64-16 3/4 1 1 1-1/8 1/8
HL-64-22 3/4 1 1-3/8 1-1/8 1/8
HL-64-24 3/4 1 1-1/2 1-1/8 1/8
HL-64-28 3/4 1 1-3/4 1-1/8 1/8
HL-64-34 3/4 1 2-1/8 1-1/8 1/8
HL-64-40 3/4 1 2-1/2 1-1/8 1/8
HL-64-48 3/4 1 3 1-1/8 1/8
HL-88-8 1 1-3/8 1/2 1-1/2 1/8
HL-88-12 1 1-3/8 3/4 1-1/2 1/8
HL-88-16 1 1-3/8 1 1-1/2 1/8
HL-88-22 1 1-3/8 1-3/8 1-1/2 1/8
HL-88-24 1 1-3/8 1-1/2 1-1/2 1/8
HL-88-28 1 1-3/8 1-3/4 1-1/2 1/8
HL-88-34 1 1-3/8 2-1/8 1-1/2 1/8
HL-88-40 1 1-3/8 2-1/2 1-1/2 1/8
HL-88-48 1 1-3/8 3 1-1/2 1/8
HL-112-12 1-3/8 1-3/4 3/4 1-7/8 3/16
HL-112-16 1-3/8 1-3/4 1 1-7/8 3/16
HL-112-22 1-3/8 1-3/4 1-3/8 1-7/8 3/16
HL-112-24 1-3/8 1-3/4 1-1/2 1-7/8 3/16
HL-112-28 1-3/8 1-3/4 1-3/4 1-7/8 3/16
HL-112-34 1-3/8 1-3/4 2-1/8 1-7/8 3/16
HL-112-40 1-3/8 1-3/4 2-1/2 1-7/8 3/16
HL-112-48 1-3/8 1-3/4 3 1-7/8 3/16
HL-144-12 1-3/4 2-1/4 3/4 2-3/8 3/16
HL-144-16 1-3/4 2-1/4 1 2-3/8 3/16
HL-144-22 1-3/4 2-1/4 1-3/8 2-3/8 3/16
HL-144-24 1-3/4 2-1/4 1-1/2 2-3/8 3/16
HL-144-28 1-3/4 2-1/4 1-3/4 2-3/8 3/16
HL-144-34 1-3/4 2-1/4 2-1/8 2-3/8 3/16
HL-144-40 1-3/4 2-1/4 2-1/2 2-3/8 3/16
HL-144-48 1-3/4 2-1/4 3 2-3/8 3/16
HL-176-12 2-1/4 2-3/4 3/4 2-7/8 3/16
HL-176-16 2-1/4 2-3/4 1 2-7/8 3/16
HL-176-22 2-1/4 2-3/4 1-3/8 2-7/8 3/16
HL-176-24 2-1/4 2-3/4 1-1/2 2-7/8 3/16
HL-176-28 2-1/4 2-3/4 1-3/4 2-7/8 3/16
HL-176-34 2-1/4 2-3/4 2-1/8 2-7/8 3/16
HL-176-40 2-1/4 2-3/4 2-1/2 2-7/8 3/16
HL-176-48 2-1/4 2-3/4 3 2-7/8 3/16
Extended Sizes
QUANTITY PART NO. ID OD LENGTH F
DIA
G
HL-160-12 2 2-1/2 3/4 2-5/8 3/16
HL-160-16 2 2-1/2 1 2-5/8 3/16
HL-160-20 2 2-1/2 1-1/4 2-5/8 3/16
HL-160-24 2 2-1/2 1-1/2 2-5/8 3/16
HL-160-28 2 2-1/2 1-3/4 2-5/8 3/16
HL-160-32 2 2-1/2 2 2-5/8 3/16
HL-160-34 2 2-1/2 2-1/8 2-5/8 3/16
HL-160-36 2 2-1/2 2-1/4 2-5/8 3/16
HL-160-40 2 2-1/2 2-1/2 2-5/8 3/16
HL-160-44 2 2-1/2 2-3/4 2-5/8 3/16
HL-160-48 2 2-1/2 3 2-5/8 3/16
HL-160-52 2 2-1/2 3-1/4 2-5/8 3/16
HL-160-56 2 2-1/2 3-1/2 2-5/8 3/16
HL-160-60 2 2-1/2 3-3/4 2-5/8 3/16
HL-160-64 2 2-1/2 4 2-5/8 3/16
HL-160-68 2 2-1/2 4-1/4 2-5/8 3/16
HL-160-72 2 2-1/2 4-1/2 2-5/8 3/16
HL-160-76 2 2-1/2 4-3/4 2-5/8 3/16
HL-160-80 2 2-1/2 5 2-5/8 3/16
HL-192-12 2-1/2 3 3/4 3-1/8 3/16
HL-192-16 2-1/2 3 1 3-1/8 3/16
HL-192-20 2-1/2 3 1-1/4 3-1/8 3/16
HL-192-24 2-1/2 3 1-1/2 3-1/8 3/16
HL-192-28 2-1/2 3 1-3/4 3-1/8 3/16
HL-192-32 2-1/2 3 2 3-1/8 3/16
HL-192-34 2-1/2 3 2-1/8 3-1/8 3/16
HL-192-36 2-1/2 3 2-1/4 3-1/8 3/16
HL-192-40 2-1/2 3 2-1/2 3-1/8 3/16
HL-192-44 2-1/2 3 2-3/4 3-1/8 3/16
HL-192-48 2-1/2 3 3 3-1/8 3/16
HL-192-52 2-1/2 3 3-1/4 3-1/8 3/16
HL-192-56 2-1/2 3 3-1/2 3-1/8 3/16
HL-192-60 2-1/2 3 3-3/4 3-1/8 3/16
HL-192-64 2-1/2 3 4 3-1/8 3/16
HL-192-68 2-1/2 3 4-1/4 3-1/8 3/16
HL-192-72 2-1/2 3 4-1/2 3-1/8 3/16
HL-192-76 2-1/2 3 4-3/4 3-1/8 3/16
HL-192-80 2-1/2 3 5 3-1/8 3/16
HL-216-12 2-3/4 3-3/8 3/4 3-1/2 3/16
HL-216-16 2-3/4 3-3/8 1 3-1/2 3/16
HL-216-20 2-3/4 3-3/8 1-1/4 3-1/2 3/16
HL-216-24 2-3/4 3-3/8 1-1/2 3-1/2 3/16
HL-216-28 2-3/4 3-3/8 1-3/4 3-1/2 3/16
HL-216-32 2-3/4 3-3/8 2 3-1/2 3/16
HL-216-34 2-3/4 3-3/8 2-1/8 3-1/2 3/16
HL-216-36 2-3/4 3-3/8 2-1/4 3-1/2 3/16
HL-216-40 2-3/4 3-3/8 2-1/2 3-1/2 3/16
HL-216-44 2-3/4 3-3/8 2-3/4 3-1/2 3/16
HL-216-48 2-3/4 3-3/8 3 3-1/2 3/16
HL-216-52 2-3/4 3-3/8 3-1/4 3-1/2 3/16
HL-216-56 2-3/4 3-3/8 3-1/2 3-1/2 3/16
HL-216-60 2-3/4 3-3/8 3-3/4 3-1/2 3/16
HL-216-64 2-3/4 3-3/8 4 3-1/2 3/16
HL-216-68 2-3/4 3-3/8 4-1/4 3-1/2 3/16
HL-216-72 2-3/4 3-3/8 4-1/2 3-1/2 3/16
HL-216-76 2-3/4 3-3/8 4-3/4 3-1/2 3/16
HL-216-80 2-3/4 3-3/8 5 3-1/2 3/16
HL-232-12 3" 3-5/8 3/4 3-7/8 3/16
HL-232-16 3" 3-5/8 1 3-7/8 3/16
HL-232-20 3" 3-5/8 1-1/4 3-7/8 3/16
HL-232-24 3" 3-5/8 1-1/2 3-7/8 3/16
HL-232-28 3" 3-5/8 1-3/4 3-7/8 3/16
HL-232-32 3" 3-5/8 2 3-7/8 3/16
HL-232-36 3" 3-5/8 2-1/4 3-7/8 3/16
HL-232-40 3" 3-5/8 2-1/2 3-7/8 3/16
HL-232-44 3" 3-5/8 2-3/4 3-7/8 3/16
HL-232-48 3" 3-5/8 3 3-7/8 3/16
HL-232-52 3" 3-5/8 3-1/4 3-7/8 3/16
HL-232-56 3" 3-5/8 3-1/2 3-7/8 3/16
HL-232-60 3" 3-5/8 3-3/4 3-7/8 3/16
HL-232-64 3" 3-5/8 4 3-7/8 3/16
HL-232-68 3" 3-5/8 4-1/4 3-7/8 3/16
HL-232-72 3" 3-5/8 4-1/2 3-7/8 3/16
HL-232-76 3" 3-5/8 4-3/4 3-7/8 3/16
HL-232-80 3" 3-5/8 5 3-7/8 3/16
HL-248-12 3-1/4 3-7/8 3/4 4-1/8 3/16
HL-248-16 3-1/4 3-7/8 1 4-1/8 3/16
HL-248-20 3-1/4 3-7/8 1-1/4 4-1/8 3/16
HL-248-24 3-1/4 3-7/8 1-1/2 4-1/8 3/16
HL-248-28 3-1/4 3-7/8 1-3/4 4-1/8 3/16
HL-248-32 3-1/4 3-7/8 2 4-1/8 3/16
HL-248-36 3-1/4 3-7/8 2-1/4 4-1/8 3/16
HL-248-40 3-1/4 3-7/8 2-1/2 4-1/8 3/16
HL-248-44 3-1/4 3-7/8 2-3/4 4-1/8 3/16
HL-248-48 3-1/4 3-7/8 3 4-1/8 3/16
HL-248-52 3-1/4 3-7/8 3-1/4 4-1/8 3/16
HL-248-56 3-1/4 3-7/8 3-1/2 4-1/8 3/16
HL-248-60 3-1/4 3-7/8 3-3/4 4-1/8 3/16
HL-248-64 3-1/4 3-7/8 4 4-1/8 3/16
HL-248-68 3-1/4 3-7/8 4-1/4 4-1/8 3/16
HL-248-72 3-1/4 3-7/8 4-1/2 4-1/8 3/16
HL-248-76 3-1/4 3-7/8 4-3/4 4-1/8 3/16
HL-248-80 3-1/4 3-7/8 5 4-1/8 3/16
HL-256-12 3-3/8 4" 3/4 4-1/4 3/16
HL-256-16 3-3/8 4" 1 4-1/4 3/16
HL-256-20 3-3/8 4" 1-1/4 4-1/4 3/16
HL-256-24 3-3/8 4" 1-1/2 4-1/4 3/16
HL-256-28 3-3/8 4" 1-3/4 4-1/4 3/16
HL-256-32 3-3/8 4" 2 4-1/4 3/16
HL-256-36 3-3/8 4" 2-1/4 4-1/4 3/16
HL-256-40 3-3/8 4" 2-1/2 4-1/4 3/16
HL-256-44 3-3/8 4" 2-3/4 4-1/4 3/16
HL-256-48 3-3/8 4" 3 4-1/4 3/16
HL-256-52 3-3/8 4" 3-1/4 4-1/4 3/16
HL-256-56 3-3/8 4" 3-1/2 4-1/4 3/16
HL-256-60 3-3/8 4" 3-3/4 4-1/4 3/16
HL-256-64 3-3/8 4" 4 4-1/4 3/16
HL-256-68 3-3/8 4" 4-1/4 4-1/4 3/16
HL-256-72 3-3/8 4" 4-1/2 4-1/4 3/16
HL-256-76 3-3/8 4" 4-3/4 4-1/4 3/16
HL-256-80 3-3/8 4" 5 4-1/4 3/16
HL-256-88 3-3/8 4" 5-1/2 4-1/4 3/16