Pricing & Availability

SLIP/FIXED RENEWABLE METRIC BUSHING


Status Legend:
  • !

Part Specifications

Part NumberID (mm)OD (mm)LENGTH (mm)F DIA (mm)G (mm)H (mm)J (mm)LR (mm)LOCKSCREW
SFM-10-20-4.754.7510201863665°13LSM-1 or LSM-2

Oops! We can’t seem to find this drawing in our database. Please email [email protected] with the item number and file type you require.