Product Catalog
Catalog Tools
Measurement
Metric
Material
Steel
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Quick-Ship Press-Fit Bushings – Metric (PM)

Drill Bushings

QUANTITY PART NO. ID OD LENGTH
PM-6-8-3.00 3.00mm 6mm 8mm
PM-8-12-5.00 5.00mm 8mm 12mm
PM-10-10-6.00 6.00mm 10mm 10mm
PM-12-10-6.80 6.80mm 12mm 10mm
PM-12-10-8.00 8.00mm 12mm 10mm
PM-12-16-8.00 8.00mm 12mm 16mm
PM-15-12-8.40 8.40mm 15mm 12mm
PM-15-12-10.00 10.00mm 15mm 12mm
PM-18-12-12.00 12.00mm 18mm 12mm
PM-22-16-15.00 15.00mm 22mm 16mm
PM-30-20-20.00 20.00mm 30mm 20mm
PM-42-25-30.00 30.00mm 42mm 25mm