Product Catalog
Catalog Tools
Material
Steel Stainless Steel Delrin
Finish
Zinc Plated Black Oxide Passivated
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Large Feet – Type B

Screw Clamps

Steel, Zinc Plated
QUANTITY PART NO. FITS
BODY
THREAD
SIZES
A
DIA
B
DIA
E G H
CL-1B-FSS-PACKOF3 1/4-20 and M6 .187 .375 .125 .131 .300
CL-2B-FSS-PACKOF3 5/16-18 and M8 .250 .500 .156 .141 .350
CL-3B-FSS-PACKOF3 3/8-16 and M10 .298 .562 .187 .177 .437
CL-4B-FSS-PACKOF3 1/2-13 and M12 .390 .750 .187 .119 .420
CL-5B-FSS-PACKOF2 5/8-11 and M16 .500 .930 .218 .121 .515
Steel, Black Oxide Finish
QUANTITY PART NO. FITS
BODY
THREAD
SIZES
A
DIA
B
DIA
E G H
CL-1B-FSS-BO-PACKOF3 1/4-20 and M6 .187 .375 .125 .131 .300
CL-2B-FSS-BO-PACKOF3 5/16-18 and M8 .250 .500 .156 .141 .350
CL-3B-FSS-BO-PACKOF3 3/8-16 and M10 .298 .562 .187 .177 .437
CL-4B-FSS-BO-PACKOF3 1/2-13 and M12 .390 .750 .187 .119 .420
CL-5B-FSS-BO-PACKOF2 5/8-11 and M16 .500 .930 .218 .121 .515
Stainless Steel
QUANTITY PART NO. FITS
BODY
THREAD
SIZES
A
DIA
B
DIA
E G H
CL-1B-FSS-S-PACKOF2 1/4-20 and M6 .187 .375 .125 .131 .300
CL-2B-FSS-S-PACKOF2 5/16-18 and M8 .250 .500 .156 .141 .350
CL-3B-FSS-S-PACKOF2 3/8-16 and M10 .298 .562 .187 .177 .437
CL-4B-FSS-S 1/2-13 and M12 .390 .750 .187 .119 .420
CL-5B-FSS-S 5/8-11 and M16 .500 .930 .218 .121 .515
Delrin®
QUANTITY PART NO. FITS
BODY
THREAD
SIZES
A
DIA
B
DIA
E G H
CL-1B-FSSN-PACKOF3 1/4-20 and M6 .187 .375 .125 .131 .300
CL-2B-FSSN-PACKOF3 5/16-18 and M8 .250 .500 .156 .141 .350
CL-3B-FSSN-PACKOF3 3/8-16 and M10 .298 .562 .187 .177 .437
CL-4B-FSSN-PACKOF3 1/2-13 and M12 .390 .750 .187 .119 .420
CL-5B-FSSN-PACKOF2 5/8-11 and M16 .500 .930 .218 .121 .515