Product Catalog
Catalog Tools
Material
Steel Stainless Steel Delrin
Finish
Zinc Plated Black Oxide Passivated
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Small Feet – Type A

Screw Clamps

 Steel, Zinc Plated
QUANTITY PART NO. FITS
BODY
THREAD
SIZES
A
DIA
H G
CL-1A-FSS-PACKOF3 1/4-20 and M6 .187 .200 .031
CL-2A-FSS-PACKOF3 5/16-18 and M8 .250 .255 .046
CL-3A-FSS-PACKOF3 3/8-16 and M10 .298 .315 .053
CL-4A-FSS-PACKOF3 1/2-13 and M12 .390 .359 .058
CL-5A-FSS-PACKOF2 5/8-11 and M16 .500 .470 .076
 Steel, Black Oxide Finish
QUANTITY PART NO. FITS
BODY
THREAD
SIZES
A
DIA
H G
CL-1A-FSS-BO-PACKOF3 1/4-20 and M6 .187 .200 .031
CL-2A-FSS-BO-PACKOF3 5/16-18 and M8 .250 .255 .046
CL-3A-FSS-BO-PACKOF3 3/8-16 and M10 .298 .315 .053
CL-4A-FSS-BO-PACKOF3 1/2-13 and M12 .390 .359 .058
CL-5A-FSS-BO-PACKOF2 5/8-11 and M16 .500 .470 .076
Stainless Steel
QUANTITY PART NO. FITS
BODY
THREAD
SIZES
A
DIA
H G
CL-1A-FSS-S-PACKOF2 1/4-20 and M6 .187 .200 .031
CL-2A-FSS-S-PACKOF2 5/16-18 and M8 .250 .255 .046
CL-3A-FSS-S-PACKOF2 3/8-16 and M10 .298 .315 .053
CL-4A-FSS-S-PACKOF2 1/2-13 and M12 .390 .359 .058
CL-5A-FSS-S 5/8-11 and M16 .500 .470 .076
Delrin®
QUANTITY PART NO. FITS
BODY
THREAD
SIZES
A
DIA
H G
CL-1A-FSSN-PACKOF3 1/4-20 and M6 .187 .200 .031
CL-2A-FSSN-PACKOF3 5/16-18 and M8 .250 .255 .046
CL-3A-FSSN-PACKOF3 3/8-16 and M10 .298 .315 .053
CL-4A-FSSN-PACKOF3 1/2-13 and M12 .390 .359 .058
CL-5A-FSSN-PACKOF2 5/8-11 and M16 .500 .470 .076