Volants – Forme Droite Solide (Acier Inoxydable)

Eléments de Manœuvre

Hand Wheel
With Tapped Hole for Handle
QUANTITY PART NO. A
DIA
B
DIA
C D E H L
THREAD
MATCHING
HANDLE
SIZE
CL-30-HWSS-S 3 .87 1/4 1.10 .43 3/8 1/4-20 SIZE 1
CL-40-HWSS-S 4 1.02 5/16 1.25 .54 7/16 1/4-20 SIZE 1
CL-60-HWSS-S 6 1.50 1/2 1.50 .63 1/2 1/4-20 SIZE 2
CL-100-HWSS-S 10 2.00 5/8 2.00 .95 3/4 3/8-16 SIZE 4
Matching Solid Handle (Inch)
Order Hand Wheel and Handle Separately

QUANTITY PART NO. HANDLE SIZE FOR HAND WHEELS
CL-100-SH-S SIZE 1 CL-30-HWSS-S
CL-40-HWSS-S
CL-200-SH-S SIZE 2 CL-60-HWSS-S
CL-300-SH-S SIZE 3 CL-80-HWSS-S
CL-400-SH-S SIZE 4 CL-100-HWSS-S
Matching Revolving Handle (Inch)
Order Hand Wheel and Handle Separately

QUANTITY PART NO. HANDLE SIZE FOR HAND WHEELS
CL-100-RH-S SIZE 1 CL-30-HWSS-S
CL-40-HWSS-S
CL-200-RH-S SIZE 2 CL-60-HWSS-S
CL-300-RH-S SIZE 3 CL-80-HWSS-S
CL-400-RH-S SIZE 4 CL-100-HWSS-S