Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Phenolic Plastic
Finish
Molded in brass insert
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Pull Knobs – Flat Top (Phenolic)

Hand Knobs

Inch
QUANTITY PART NO. A
DIA
B C
DIA
D E
THREAD
F
CL-424-PK-PACKOF2 1-3/8 7/8 5/8 5/8 #10-32 5/16
CL-432-PK-PACKOF2 1-3/8 7/8 5/8 5/8 1/4-20 7/16
CL-632-PK-PACKOF2 1-13/16 1-3/16 5/8 7/8 1/4-20 7/16
CL-642-PK-PACKOF2 1-13/16 1-3/16 5/8 7/8 5/16-18 1/2
CL-652-PK-PACKOF2 1-13/16 1-3/16 5/8 7/8 3/8-16 3/8
Metric
QUANTITY PART NO. A
DIA
(mm)
B
(mm)
C
DIA
(mm)
D
(mm)
E
THREAD
THREAD
PITCH
(mm)
F
(mm)
CLM-422-PK-PACKOF2 35 22 16 16 M5 .8 10
CLM-432-PK-PACKOF2 35 22 16 16 M6 1 11
CLM-642-PK-PACKOF2 46 30 16 22 M8 1.25 10