Pricing & Availability

HEAVY-DUTY SWIVEL HOIST RING


Status Legend:
  • !

Part Specifications

Part NumberLOAD
RATING
(kg)
A
THREAD
THREAD
PITCH
(mm)
B
(mm)
C
(mm)
D
(mm)
E
DIA
(mm)
F
(mm)
G
(mm)
K
(mm)
L
(mm)
N
DIA
(mm)
P
(mm)
INSTALLATION
TORQUE
(Nm)
CLM-34516-SHR1050M121.7532381351925.58951121484.437

Three Dimensional (3D) View


Downloadable CAD Files

CAD
MODELS