Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Steel
Finish
Black Oxide
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Fixture Keys

Locating Pins

Inch
QUANTITY PART NO. TABLE
SLOT
SIZE
A B C D
MOUNTING
SCREW
CL-1-FK 1/2 .5000 1/2 3/4 1/4
CL-2-FK 9/16 .5625 1/2 3/4 1/4
CL-3-FK 5/8 .6250 1/2 3/4 5/16
CL-4-FK 11/16 .6875 1/2 1 5/16
CL-5-FK 3/4 .7500 1/2 1-1/4 5/16
CL-6-FK 13/16 .8125 1/2 1-1/4 5/16
Metric
QUANTITY PART NO. TABLE
SLOT
SIZE
A
(mm)
B
(mm)
C
(mm)
D
MOUNTING
SCREW
CLM-12-FK 12mm 12 8 20 M5
CLM-14-FK 14mm 14 10 22 M6
CLM-16-FK 16mm 16 10 22 M6
CLM-18-FK 18mm 18 10 22 M6
CLM-20-FK 20mm 20 10 22 M6