314-647-6200
[email protected]
Download Catalog Request A Catalog Find A CAD Model CAD Configurator Part Converter
Locating Pins
Diamond pins are precision locating pins that have a chamfered tip for easy part loading, and a shoulder to resist downward forces. These locating pins have important advantages over standard dowel pins. One Round Pin and one Diamond Pin are often used together to locate from two mounting holes in a workpiece, or to align two pieces of a fixture, without binding.
These heat-treated steel diamond pins are relieved, to locate only in 1 axis. Head and shank diameters are concentric to within .0005" TIR.
Carr Lane Mfg. diamond pins are available with head diameters from 1/4 to 1" (6 to 20mm in metric). Made in USA.
Diamond Pins are available in three head-diameter tolerance ranges & press fittings:
When a Round Pin and Diamond Pin are used together, the Round Pin is the primary, 2-axis locator, while the Diamond Pin is the secondary, 1-axis locator. Diamond Pins are relieved to locate only radially around the Round Pin, avoiding redundant location. This prevents binding while loading and unloading the part, yet still maintains high accuracy.
Locating Pin Principles
Click HereTo launch our configurator
Click HereTo email us with any questions
Click here for detailed material and finish specifications.
California residents click here for Prop 65 information.
Thank You! Your Customer Portal Account has been created.Please check your email for a link to verify your account.
Thank You! Your Distrubtor Portal Account has been created.Please check your email for a link to verify your account.
What is This? Save to My ProjectBuild & Manage Projects On-Site.Your Parts Your Way!Click the Save to My Project button to build a saved search history that you can use to build a project or parts list. You can even email your saved projects to coworkers. View all of your saved projects as well as your order history in the Customer Portal. To take advantage of these features, just create a customer account!
Your Personal Data will Never be Sold or Shared with Anyone.No one wants an inbox flooded with useless messages. It is our intent that any communication with you will be purposeful and useful. We will use the information you share with us to communicate to you in regards to your personal activity on the site. This includes shipping notifications, project reminders and the like. If you opt out of receiving email updates about Carr Lane Manufacturing we will only communicate with you in regards to your activity on the site, with the exception of survey(s) sent to all of our customers.View our Full Privacy Statement
Enter the quantity amount that will be needed for this Part. Then click Next to start configuring the Part.
Thank you! Your feedback has been submitted.
Contact Us for more help options.
Thank you for visiting our site. Your location indicates you are in India. Please login to the Carr Lane India Portal below or request an account for access to see Chennai stock and Rupee pricing.