Three Dimensional (3D) View
View Large Image

CL-MF40-0832  •  Platform Tooling Plates – Modular, Standard 1/2" (500mm)

Modular Fixturing

Pricing & Availability

LIMITED STOCK, SPECIAL ORDER ONLY


Status Legend:
  • !

Part Specifications

Part NumberHOLE
THREAD
HOLE
ID
HOLE
SPACING
HOLE
PATTERN
A
NOMINAL
A
ACTUAL
BCE
(JIS)
G
(USA)
H
(JIS)
K
(USA)
LSTWEIGHT
(lbs)
CL-MF40-08321/2-13.50002.00006 x 6500mm17.757.875011.81400mm16M165/8-11 or M162.9539.84251.75265

Three Dimensional (3D) View


Downloadable CAD Files

CAD
MODELS