Pricing & Availability

SWIVEL-HEEL CLAMP STRAP ASSEMBLY


Status Legend:
  • !

Part Specifications

Part NumberTHREAD
SIZE
THREAD
PITCH
(mm)
A
(mm)
B
(mm)
C
(mm)
E
(mm)
CLAMP
STRAP
CLAMP
REST
CLAMP
SPRING
FLAT
WASHER
CLAMPING
STUD
JAM
NUT
BAR
KNOB
SPHERICAL
WASHER
CLM-19-SWHA-6M162101.5382241.5CL-140-CSCLM-5-CRCL-11-SPGCL-3-FWCLM-16x110-STUDCLM-16-JNCLM-11-BKCL-4-SW

Three Dimensional (3D) View


Downloadable CAD Files

CAD
MODELS