Self-Centering Bore Clamps, B1.481 (15.9 to 46mm Bores)
Photo générique de la famille de produits.
L'article spécifique peut sembler légèrement différent.
Agrandir l'image

CLR-4317-220-VS  •  Self-Centering Bore Clamps, B1.481 (15.9 to 46mm Bores)

Bridage Hydraulique

Prix ​​et disponibilité

BORE CLAMP, D.A., PULL-TYPE, CLAMPING R


Status Legend:
  • !

Spécifications des Pièces

Part NumberNOMINAL
DIAMETER
RANGE
(mm)
ALLOWABLE
WORKPIECE
TOLERANCE
FROM
NOMINAL
DIAMETER
(mm)
MAXIMUM
OPERATING
PRESSURE
(psi)
MAXIMUM
DOWNWARD
CLAMPING
FORCE
(lbs)
MAXIMUM
TORQUE
RESISTANCE
(ft-lbs)
AB
DIA
(mm)
C
(mm)
D
(mm)
E
DIA
(mm)
F
(mm)
G
MAX
(mm)
H
MIN
(mm)
K
MIN
(mm)
L
(mm)
M
(mm)
N
(mm)
CLR-4317-220-VS22 to 27.9-0.1 / +0.5109029026M616.810518.543121835122156

Oops! We can’t seem to find this drawing in our database. Please email engineering@carrlane.com with the item number and file type you require.