Anneaux de Verrouillage

Bridage Hydraulique

Inch
QUANTITY PART NO. CLAMP SIZE A
DIA
B
DIA
+0/-.008
C D E
CLR-3527-776-SCA 1 series 1.575 1.339 .354 .020 1-1/16"-16
CLR-200-SCA 2 series 1.750 .250 1-1/4"-16
Metric
QUANTITY PART NO. CLAMP SIZE A
DIA
B
DIA
+0/-.008
C D E
CLR-3527-076-SCA 1 series 1.575 1.339 .354 .020 M27x1.5
CLR-3301-019-SCA 2 series 2.441 1.772 .433 .020 M32x1.5
CLR-300-SCA 3 series 2.677 2.047 .472 .118 M45x1.5
CLR-500-SCA 5 series 3.543 2.677 .512 .157 M60x1.5
CLR-600-SCA 6 series 4.528 3.543 .630 .197 M80x2
CLR-700-SCA 7 series 5.188 3.937 .630 .197 M90x2