Product Catalog
Catalog Tools
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

ROEMHELD Pressure-Relief Valves, C2.952

ROEMHELD Power Workholding

QUANTITY PART NO. ADJUTMENT RANGE (psi) MOUNTING a (mm) a1 (mm) b (mm) Ød (mm) h1 (mm) h2 (mm) h3 (mm) h4 (mm) PORT P THREAD PORT R THREAD HEX (mm) WEIGHT (lbs)
CLR-2952-700 .0-7250 In Line 15 24 24 5.3 40 46 61 86 1/4 BSPP 1/4 BSPP 22 .44
CLR-2952-521 .0-7250 In Line 18 30 29 6.4 42 49 66 95 1/2 BSPP 1/2 BSPP 27 .66