Ball Plungers – Steel
Three Dimensional (3D) View
View Large Image

See stainless version below  •  Ball Plungers – Steel

Spring-Loaded Devices

Pricing & Availability

!
Not Available


Status Legend:
  • !

Part Specifications

Part NumberA
THREAD
THREAD
PITCH
(mm)
END
FORCE
INITIAL
END
FORCE
(N)
FINAL
END
FORCE
(N)
B
(mm)
C
(mm)
D
DIA
(mm)
See stainless version belowM3.5Light.52.24.7.51.6

Oops! We can’t seem to find this drawing in our database. Please email [email protected] with the item number and file type you require.