Three Dimensional (3D) View
View Large Image

CLM-8-GSPS  •  Gripper Swivel Pads – Mini (Hardened Tool Steel, Serrated)

Work Supports & Rest Buttons

Pricing & Availability

GRIPPER SWIVEL PAD (MINI)


Status Legend:
  • !

Part Specifications

Part NumberA
DIA
(mm)
B
DIA
(mm)
C
(mm)
D
THREAD
THREAD
PITCH
(mm)
E
(mm)
F
BALL
DIA
(mm)
GH
(mm)
SERRATIONSSERRATION
DIMENSIONS
(mm)
LOAD
CAPACITY
(kg)
CLM-8-GSPS8.51316M5.86.51012°1.5EXTRA FINE2.4x90°2000

Three Dimensional (3D) View


Downloadable CAD Files

CAD
MODELS