Three Dimensional (3D) View
View Large Image

CL-MF16-3401  •  Heavy-Duty Screw Jacks

Work Supports & Rest Buttons

Pricing & Availability

HEAVY-DUTY SCREW JACK


Status Legend:
  • !

Part Specifications

Part NumberG
THREADED
MOUNTING
STUD
THREAD
PITCH
(mm)
A
(mm)
B
(mm)
C
(mm)
D
DIA
(mm)
E
(mm)
F
(mm)
CL-MF16-3401M16241.59.535401-7/16"1-5/16"

Three Dimensional (3D) View


Downloadable CAD Files

CAD
MODELS