Product Catalog
Catalog Tools
Measurement
Inch
Length
.37 .43 .50 .68 .87 1.25
Material
Stainless Steel
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Key Inserts – Heavy Duty, Stainless Steel, Internal Thread Locking (Inch)

Threaded Inserts

Key Insert
QUANTITY PART NO. INTERNAL
THREAD
EXTERNAL
THREAD
LENGTH SHEAR
ENGAGEMENT
AREA
(sq in.)
MS
EQUIVALENT
CL-1420-SKSL 1/4-20 7/16-14 .37 .197 MS 51831-102L
CL-51618-SKSL 5/16-18 1/2-13 .43 .261 MS 51831-103L
CL-3816-SKSL 3/8-16 9/16-12 .50 .384 MS 51831-104L
CL-1213-SKSL 1/2-13 11/16-11 NS .68 .737 MS 51831-106L
CL-5811-SKSL 5/8-11 7/8-14 .87 1.242 MS 51831-108L
CL-3410-SKSL 3/4-10 1-1/8"-12 1.25 2.448 MS 51831-109L