Hall-Effect Switches
Three Dimensional (3D) View
View Large Image

CL-400-PNPD-60  •  Hall-Effect Switches

Toggle Clamps

Pricing & Availability

HALL-EFFECT SWITCH (DOUBLE)


Status Legend:
  • !

Part Specifications

Part NumberFITS CLAMPSACONTACT FUNCTIONCURRENT RATING (INPUT)CURRENT RATING (OUTPUT)SWITCHING VOLTAGESWITCHING SPEED (ON)SWITCHING SPEED (OFF)OPERATING TEMPERATUREVOLTAGE DROPLENGTH OF WIRE LEADS
CL-400-PNPD-60CL-400-PTC-MPD
CL-600-PPC-MPD
1.14NORMALLY OPEN15 mA100 mA12 - 30 VOLTS DC2.0 MICROSECONDS1.0 MICROSECONDS-5°F TO 165°F2.2 VOLTS MAX60"

Oops! We can’t seem to find this drawing in our database. Please email [email protected] with the item number and file type you require.