Product Catalog
Catalog Tools
Measurement
Inch
Material
Steel
Finish
Black Oxide
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Single Edge Supports (Heavy)

Edge Clamps

QUANTITY PART NO. A B C D E F G H
CL-MF50-3701 1.0000 2 5/8-11 2.0000 3-3/8 3-3/8 1.2500 1-7/16
CL-MF50-3703 1.5000 2-1/2 5/8-11 2.0000 3-3/8 3-3/8 1.2500 1-7/16
CL-MF50-3704 2.0000 3 5/8-11 2.0000 3-3/8 3-3/8 1.2500 1-7/16
CL-MF50-3705 2.5000 3-1/2 5/8-11 2.0000 3-3/8 3-3/8 1.2500 1-7/16
CL-MF50-3706 3.0000 4-1/2 5/8-11 2.0000 3-3/8 3-3/8 1.2500 1-7/16
Required Locating Screws
QUANTITY PART NO. FITS SINGLE EDGE SUPPORT QUANTITY
REQUIRED
CL-MF50-4302 CL-MF50-3701
CL-MF50-3703
CL-MF50-3704
CL-MF50-3705
2
CL-MF50-4303 CL-MF50-3706 2
Required Socket-Head Cap Screws
QUANTITY PART NO. FITS SINGLE EDGE SUPPORT QUANTITY
REQUIRED
CL-5/8-11x2.00-SHCS CL-MF50-3701
CL-MF50-3703
CL-MF50-3704
CL-MF50-3705
CL-MF50-3706
2

Products Related to