Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Steel Aluminum Thermoplastic
Finish
Black Oxide
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Carr Lock® System

Jig & Fixture Bases

The Carr Lock® System allows accurately locating and clamping at the same time, with just the turn of a hex wrench and is Ideal for mounting quick-change tooling on a subplate. With the Carr Lock® System, Each mounting point consists of three components: (1) a Carr Lock® Clamp, with a precisely ground shank; (2) a Carr Lock® Liner Bushing in the top plate; (3) and a Carr Lock® Receiver Bushing in the subplate. This compact assembly of the Carr Lock® System provides considerable hold down force, together with an incredible +/-.0005" repeatability. Browse Carr Lock® clamps and the complete Carr Lock® system below.